IESNA:LM-63-2002
[TEST]P1203532
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-840-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10931
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1513.6 1695.8 1895.4 2093.4 2257.6 2366 2420.2 2443.6 2465.4 2495.5
2537 2586.7 2651.4 2716.9 2787.7 2884.1 3022.7 3224.5 3522.7 3936.1
4485.1 5209.5 6197.5 7423.4 8214.1 8022.8 7436.2 6628.9 5757.7 4930.9
4085.2 3152.2 2157.4 1268.1 514.3 129.5 0
1513.6 1708.6 1925.5 2151.4 2330.6 2448.1 2506.1 2523.4 2532.4 2537
2548.3 2563.3 2582.9 2591.2 2617.5 2676.3 2779.4 2943.6 3209.4 3600.2
4126.6 4860.8 5965.5 7589.1 9748 10434.8 9880.5 9223.1 8495.7 7738.2
6620.7 5173.3 3605.5 2195.1 866.7 277.1 0
1513.6 1737.2 1993.3 2254.6 2470.7 2601.7 2639.4 2616 2560.3 2479.7
2390.9 2305.8 2221.4 2143.1 2104.7 2150.7 2351 2706.4 3136.4 3539.2
3921 4366.1 4974.5 5851.8 7531.8 9543.9 9133.5 8158.3 7518.3 7080
6455.7 5552.9 4338.2 3019.7 1180.8 194.3 0
1513.6 1752.3 2063.3 2348 2575.4 2686.1 2683.8 2588.2 2436.8 2277.2
2125.8 1999.3 1901.4 1844.2 1900.7 2181.5 2659.7 3244.1 3860.8 4510.7
5221.5 5898.5 6544.6 7293.9 8401.6 9815.8 10090.6 9361.7 8543.9 7705.8
6710.3 5373.6 3790.8 1835.1 718.4 80.6 0
1513.6 1775.6 2078.4 2378.1 2610 2721.5 2674 2505.3 2292.2 2121.3
1969.2 1847.9 1761.3 1741.8 1905.2 2338.2 2981.3 3789.3 4785.5 5996.4
7324 8689.2 10053.7 11280.4 12674.3 13955.9 14280.5 13693.9 12575.6 11083.9
9122.2 6421.1 4167.3 2304.3 1111.5 128.8 0
1513.6 1777.2 2082.1 2378.1 2602.5 2701.9 2653.7 2489.5 2277.9 2088.2
1936 1817.1 1738.8 1750 1977.5 2488 3224.5 4189.9 5416.6 6812.7
8235.9 9629 11030.4 12474.7 14108 15295.6 15362.6 14425.8 12793.3 10633.6
8376 6221.5 4065.6 2365.3 937.5 118.2 0
1513.6 1777.2 2074.6 2360 2565.6 2659.7 2648.4 2542.2 2378.8 2199.6
2040 1921 1838.9 1832.1 2011.3 2460.2 3118.3 3905.2 4824.7 5844.3
6863.1 7886.5 8870 9857.9 11211.9 12538.7 12893.4 12233 11110.2 9648.6
8016.8 6214 4680.1 2787 1058 93.4 0
1513.6 1756.8 2033.9 2293.7 2482 2578.4 2609.3 2591.9 2520.4 2412.7
2293 2177.8 2078.4 2024.9 2074.6 2317.8 2759.9 3329.9 3937.6 4500.9
5044.6 5522 5972.3 6601.8 7799.1 9001.7 8846.6 7825.5 6882.7 6049.1
5008.4 3763.7 2524.9 1228.2 344.9 42.2 0
1513.6 1756.1 2003.8 2232 2396.9 2488.8 2541.5 2575.4 2592.7 2598
2588.9 2563.3 2531.7 2497.1 2491.8 2552.8 2739.5 3066.3 3524.2 4045.3
4642.4 5383.4 6362.4 7633.5 8969.4 9220.9 7821.7 6044.6 4445.9 3237.3
2540.7 1856.2 1346.4 792.2 220.6 9 0
1513.6 1714.7 1923.2 2115.3 2255.3 2339.7 2402.2 2456.4 2506.8 2570.9
2640.1 2709.4 2797.5 2881.9 2996.3 3167.3 3413.5 3765.2 4297.6 5023.5
5910.5 6939.9 8162.9 9530.4 10020.6 9298.4 7591.3 5696.7 3847.2 2774.9
2007.6 1339.6 806.5 186 4.5 0 0
1513.6 1710.1 1905.9 2071.6 2198.1 2274.9 2331.4 2390.1 2445.8 2509.9
2588.2 2672.5 2777.2 2891.6 3034.7 3238.8 3520.4 3901.5 4404.5 5048.3
5881.9 6881.2 7807.4 8345.1 8242.7 7453.5 5991.1 4346.5 2789.2 1982.7
1368.3 857.7 477.4 103.9 0 0 0
1513.6 1680.8 1858.5 2003.1 2110.7 2181.5 2230.5 2283.9 2340.4 2398.4
2471.5 2558.8 2660.5 2773.4 2909 3086.7 3325.4 3640.9 4044.5 4605.5
5336.7 6038.6 6382.7 6264.5 5849.6 5153.7 4057.3 2745.6 1482.7 875.8
482.7 216.1 83.6 10.5 0 0 0
1513.6 1663.4 1801.3 1902.2 1978.2 2024.1 2056.5 2098.7 2135.6 2171
2220.7 2287 2365.3 2440.6 2521.2 2619.8 2735.8 2875.1 3046 3217
3268.9 3097.2 2662.7 2152.9 1585.1 1100.2 777.1 561 393.8 283.1
191.3 114.5 64 28.6 5.3 0 0
1513.6 1620.5 1722.9 1798.2 1841.9 1864.5 1880.3 1887.1 1882.6 1865.3
1839.7 1826.1 1811 1774.9 1695.8 1582.9 1465.4 1353.2 1256.8 1191.3
1158.2 1128 1086.6 1016.6 963.1 921.7 793.7 643.1 424.7 297.4
212.4 147.6 97.9 42.2 6 0 0
1513.6 1577.6 1651.4 1707.1 1737.2 1744.8 1727.5 1680.8 1605.5 1507.6
1402.1 1317.1 1261.3 1227.4 1200.3 1160.4 1103.2 1048.2 1005.3 982.7
982.7 988.7 990.2 984.2 939.8 841.9 738 668.7 563.3 452.6
328.3 215.4 117.5 45.9 3 0 0
1513.6 1543 1578.4 1619 1648.4 1645.4 1605.5 1527.9 1433.8 1345.7
1272.6 1220.7 1190.5 1168 1141.6 1100.9 1043.7 974.4 906.7 853.2
824.6 828.3 851.7 867.5 861.5 835.1 777.9 685.3 582.1 485
393.8 309.5 225.2 131 56.5 0 0
1513.6 1496.3 1507.6 1536.2 1567.8 1582.9 1559.5 1508.3 1451.1 1399.9
1347.9 1289.2 1228.2 1168.7 1110.7 1049.7 982.7 911.9 844.9 789.9
741 699.6 664.2 641.6 634.8 632.5 620.5 593.4 546.7 481.2
371.2 254.5 140.8 74.6 27.1 0 0
1513.6 1465.4 1437.5 1443.6 1489.5 1548.2 1594.2 1597.9 1565.6 1514.3
1454.9 1384.1 1302 1215.4 1133.3 1055 980.4 908.2 843.4 792.9
756 731.9 712.4 688.3 651.4 593.4 533.1 489.5 450.3 406.6
349.4 270.3 174 100.9 33.1 0 0
1513.6 1428.5 1363.7 1354 1399.1 1512.8 1634.8 1692.1 1674.7 1610
1532.4 1453.4 1369.8 1277.1 1184.5 1094.2 1009.1 930.7 862.2 809.5
769.6 741.7 730.4 722.9 706.3 670.2 626.5 576.8 526.4 467.6
396.1 308.7 227.4 143.1 46.7 0 0
1513.6 1393.1 1296 1247.8 1271.1 1385.6 1553.5 1688.3 1720.7 1664.2
1570.1 1479.7 1396.1 1308.8 1222.2 1135.6 1049.7 966.1 893.1 837.4
790.7 759.8 737.2 727.4 713.1 686.8 649.1 606.9 561 509.8
439 348.7 256 140.8 43.7 1.5 0
1513.6 1361.5 1254.6 1191.3 1200.3 1302.7 1457.9 1593.4 1669.5 1648.4
1569.3 1479.7 1396.1 1313.3 1232 1150.6 1066.3 983.5 911.2 850.2
798.2 762.8 736.5 720.7 704.1 674 629.5 581.3 533.1 476.7
406.6 314.8 228.9 122 33.1 0 0
1513.6 1355.5 1228.2 1140.1 1123.5 1191.3 1312.5 1451.1 1543 1552
1503.1 1427 1351.7 1281.7 1212.4 1137.8 1059.5 980.4 907.4 844.9
791.4 753 719.9 689.8 653.6 600.2 525.6 439 357.7 290.7
224.4 149.9 91.1 45.9 3.8 0 0
1513.6 1318.6 1161.9 1038.4 977.4 980.4 1018.9 1070.8 1112.2 1134.1
1134.1 1107 1072.3 1035.4 994.8 951.8 909.7 863.7 808.8 752.3
698.1 636.3 572.3 516.6 460.1 384 308.7 253.8 210.1 167.2
122.7 76.1 35.4 9.8 0 0 0
1513.6 1291.4 1111.5 961.6 869 829.1 816.3 814.8 810.3 803.5
789.2 762.1 729.7 691.3 646.1 609.2 573.1 545.2 527.1 519.6
509.8 488.7 454.8 411.9 360.7 307.2 257.5 213.9 172.4 134.8
96.4 54.2 23.3 3.8 0 0 0
1513.6 1277.9 1077.6 914.2 806.5 753 725.2 701.1 674 643.8
616.7 594.9 570 549.7 525.6 501.5 475.9 442.8 405.9 375
343.4 314.8 289.9 270.3 248.5 221.4 191.3 161.1 128.8 98.6
67 42.2 20.3 0.8 0 0 0
1513.6 1266.6 1057.3 889.3 776.4 716.1 679.2 643.8 610 576.1
543.7 515.8 489.5 463.1 439 415.7 390.8 365.2 341.1 315.5
291.4 270.3 251.5 231.2 207.1 186 161.9 134.8 103.9 76.8
55.7 33.1 11.3 0 0 0 0
1513.6 1277.1 1064 893.1 771.1 700.3 652.9 616.7 585.9 555.7
525.6 497 467.6 441.3 417.2 393.1 368.2 341.1 314 286.2
262.1 241.7 224.4 209.3 194.3 177.7 155.1 130.3 108.4 89.6
69.3 47.4 17.3 0 0 0 0
1513.6 1283.2 1071.6 898.4 768.1 682.2 631.8 599.4 570.8 540.7
512.1 483.4 457.8 433.7 411.2 387.1 363 335.9 308.7 281.6
257.5 240.2 225.9 213.9 199.6 180 153.6 131.8 115.2 97.9
76.8 51.2 20.3 6 0 0 0
1513.6 1283.2 1079.8 905.1 765.8 667.9 614.5 583.6 555 526.4
494.7 467.6 444.3 418.7 393.8 369 343.4 317.8 292.2 268.1
248.5 235.7 223.7 210.8 191.3 164.2 131 115.2 98.6 80.6
58.7 30.9 12.8 3 0 0 0
1513.6 1308.8 1112.2 936.8 784.7 671 610.7 578.3 549.7 525.6
497.8 471.4 445.8 420.9 395.3 370.5 344.9 320 296.7 275.6
258.3 244.7 231.2 214.6 190.5 152.1 114.5 98.6 82.8 65.5
46.7 27.1 14.3 6 1.5 0 0
1513.6 1323.8 1134.1 958.6 801.2 681.5 614.5 579.1 551.2 525.6
499.3 473.7 448.8 424 399.9 375.8 350.9 326.8 304.2 283.9
266.6 252.3 237.2 218.4 192 152.1 113 97.1 80.6 64
44.4 26.4 15.1 7.5 3.8 0 0
1513.6 1329.9 1148.4 977.4 816.3 700.3 617.5 582.8 552 530.1
505.3 480.4 456.3 432.2 408.9 386.3 362.2 338.1 315.5 292.9
274.9 259.8 244 226.7 194.3 154.4 119.7 104.7 87.4 70
49.7 30.1 18.1 11.3 6.8 3 0
1513.6 1372 1213.9 1050.5 888.6 746.3 646.1 590.4 560.3 536.2
514.3 491.7 469.1 446.5 423.2 399.9 376.5 352.4 330.6 309.5
290.7 273.4 256 236.5 212.4 181.5 143.1 122 103.9 85.8
65.5 41.4 25.6 16.6 12 6 0
1513.6 1403.7 1273.4 1128 972.9 825.3 701.8 609.2 563.3 536.2
514.3 492.5 470.6 448.1 425.5 401.4 375.8 352.4 329.8 308.7
291.4 273.4 254.5 233.4 210.1 184.5 155.1 130.3 112.2 94.1
75.3 54.2 27.9 16.6 10.5 5.3 0
1513.6 1433.8 1342.7 1227.4 1098.7 957.1 818.5 685.3 584.4 541.4
515.8 492.5 470.6 448.1 424 400.6 375.8 350.9 326.8 301.2
277.1 254.5 233.4 213.9 197.3 177.7 153.6 128 103.9 85.1
68.5 51.2 28.6 12.8 6.8 2.3 0
1513.6 1482 1438.3 1371.3 1262.8 1138.6 1014.3 887.8 723.7 591.9
529.4 500 475.9 452.6 430 406.6 382.5 358.4 333.6 307.2
282.4 257.5 234.9 213.9 193.5 172.4 149.9 128 103.9 79.1
61 42.9 27.1 14.3 6.8 3 0
1513.6 1531.7 1540.7 1531.7 1479.7 1398.4 1302 1195.1 1058 881
698.1 562.5 497.8 468.4 446.5 425.5 402.9 383.3 364.5 341.9
319.3 291.4 263.6 238 217.6 198 217.6 228.2 172.4 137.8
91.1 67 38.4 18.8 9 4.5 0
1513.6 1580.6 1646.1 1699.6 1720.7 1704.1 1650.6 1580.6 1515.1 1436.8
1317.1 1154.4 963.9 769.6 612.2 528.6 504.5 486.5 454.8 426.2
404.4 384.8 356.9 336.6 354.7 368.2 310.2 235.7 143.1 106.9
79.8 58 39.2 22.6 11.3 3.8 0
1513.6 1630.3 1753.1 1867.5 1952.6 2001.6 2004.6 1976.7 1950.4 1942.1
1936.8 1914.2 1869.8 1814.1 1743.3 1661.2 1558 1459.4 1424.7 1554.3
1835.1 2102.5 2142.4 1857 1310.3 776.4 458.6 288.4 199.6 146.1
110.7 79.8 54.2 30.9 12 3 0
1513.6 1678.5 1851 2021.9 2165 2256.8 2300.5 2315.6 2330.6 2357
2397.7 2450.4 2513.6 2571.6 2629.6 2673.3 2742.5 2866.8 3098.7 3478.3
3970.7 4504.6 5025.7 5426.3 5473 5097.3 4375.9 3418.8 2387.1 1491.8
866.7 515.8 293.7 110.7 33.9 1.5 0
1513.6 1695.8 1895.4 2093.4 2257.6 2366 2420.2 2443.6 2465.4 2495.5
2537 2586.7 2651.4 2716.9 2787.7 2884.1 3022.7 3224.5 3522.7 3936.1
4485.1 5209.5 6197.5 7423.4 8214.1 8022.8 7436.2 6628.9 5757.7 4930.9
4085.2 3152.2 2157.4 1268.1 514.3 129.5 0
